Manufacturer part number: 1440669
Brand: PHOENIX CONTACT
Price: 27.60 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440669
Nominal current(A) | 0.5 | Nominal voltage(V) | 50 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Cable diameter(mm) | 4-8 | Cross section (max.)(mm²) | 0.14 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Total number of pins | 8P8C |
Thread type connection side | M12 | Connection (components) | Soldering | Colour | Silver |
Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in | Connector standard | RJ45 |
Connector type | Socket | Contact material | Copper alloy | Contact surface | Gold on nickel |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type socket SACC-DSIV, part number 1440669.
You can find the detail information about specifications and dimensions on part number 1440669.
Configure
Basic Attributes
Optional Attributes