HEAVYCON female housing, B6 series, QUICKON connection

HEAVYCON female housing, B6 series, QUICKON connection

Product Details:

Manufacturer part number: 1605556

Brand: PHOENIX CONTACT

Price: 10.67

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605556

Part Number
1605556
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.67 €

20 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.34 Total number of pins 6 + PE
Connector features copper-plated Connection (components) QUICKON connector Connectors Socket inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON female housing, B6 series, QUICKON connection, part number 1605556.
You can find the detail information about specifications and dimensions on part number 1605556.

Tech Support