HEAVYCON female insert, B6 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1648128

Part Number
1648128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.99 €

16 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.5 Total number of pins 6 + PE
Connector features copper-plated Connection (components) Screws Connectors Socket inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON female insert, B6 series, part number 1648128.
You can find the detail information about specifications and dimensions on part number 1648128.

Tech Support