HEAVYCON female insert, D64 series, crimp connection

HEAVYCON female insert, D64 series, crimp connection

Product Details:

Manufacturer part number: 1584444

Brand: PHOENIX CONTACT

Price: 19.54

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584444

Part Number
1584444
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.54 €

10 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 64 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-D Leading contact (PE) Yes

This page is HEAVYCON female insert, D64 series, crimp connection, part number 1584444.
You can find the detail information about specifications and dimensions on part number 1584444.

Tech Support