HEAVYCON female insert, DD42 series, crimp connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1584062

Part Number
1584062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.49 €

9 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14 Total number of pins 42 + PE
Connector features copper-plated Connection (components) Crimp Colour Grey
Connectors Socket inset Series (connectors) HC-DD Leading contact (PE) Yes

This page is HEAVYCON female insert, DD42 series, crimp connection, part number 1584062.
You can find the detail information about specifications and dimensions on part number 1584062.

Tech Support