Manufacturer part number: 1679320
Brand: PHOENIX CONTACT
Price: 107.71 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1679320
Core cross section controller contact (max.)(mm²) | 2.5 | Core cross section controller contact (min.)(mm²) | 0.5 | Core cross section power contact (max.)(mm²) | 16 |
---|---|---|---|---|---|
Core cross section power contact (min.)(mm²) | 1.5 | Total number of pins | 4 + 8 + PE | Connector features | copper-plated |
Connection (components) | Screws | Colour | Grey | Connectors | Socket inset |
Series (connectors) | HC-K | Leading contact (PE) | Yes |
This page is HEAVYCON female insert, K4 / 8 series, part number 1679320.
You can find the detail information about specifications and dimensions on part number 1679320.