HEAVYCON male insert, B6 series for crimp contacts

HEAVYCON male insert, B6 series for crimp contacts

Product Details:

Manufacturer part number: 1648157

Brand: PHOENIX CONTACT

Price: 9.24

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1648157

Part Number
1648157
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.24 €

20 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 4 Core cross section (min.)(mm²) 0.5 Total number of pins 6 + PE
Connector features copper-plated Connection (components) Crimp Connectors Plug inset
Series (connectors) HC-B Leading contact (PE) Yes

This page is HEAVYCON male insert, B6 series for crimp contacts, part number 1648157.
You can find the detail information about specifications and dimensions on part number 1648157.

Tech Support