Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1660669
Nominal voltage(V) | 400 | Connection direction | mount | AWG (min.) | 24 |
---|---|---|---|---|---|
AWG max. | 12 | Cross section (max.)(mm²) | 4 | Min. cross section(mm²) | 0.2 |
Pins per row | 10 | Product size (height)(mm) | 17 | Product size (length)(mm) | 34.60 |
No. of rows | 1 | Product size (width)(mm) | 92 | Total number of pins | 10 |
Accessory type (connectors) | Label strip | Colour | Grey | Connector type | Plug |
Insulation material | PA | Pin strip type (category) | Pin enclosure - cable | Series (connectors) | HC series |
Industrial goods | Yes |
This page is Plug HCC 4-MC, part number 1660669.
You can find the detail information about specifications and dimensions on part number 1660669.