Plug-PP-H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3061868
3061871
3061952
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Total number of pins

11.97 €

20 7 Days 6318

15.21 €

20 7 Days 8424

10.68 €

20 7 Days 5616

Loading...

  1. 1

Basic information

Product size (length)(mm) 16.50 Stripping length(mm) 8 max. Connection (components) Push-in connector
Industrial goods Yes Colour Grey Min. cross section (flexible) 0.14
Max. cross section (inflexible) 1.50 Min. cross section (inflexible) 0.14

Tech Support