Printed-circuit board connector DFK-IPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1765667

Part Number
1765667
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.15 €

20 75 Days

Loading...

  1. 1

Basic information

Nominal current(A) 76 Nominal voltage(V) 1000 Connection direction build-in
AWG (min.) 18 AWG max. 6 Contact spacing(mm) 10.16
Cross section (max.)(mm²) 16 Min. cross section(mm²) 0.75 Pins per row 3
Stripping length (max.)(mm) 14 No. of rows 1 Total number of pins 3
Connector features + screw lock Actuation direction Perpendicular (to the PCB) Connection (components) Plug
Colour Green Connector type Socket Connectors wire-to-board
Contact material Tin plated Contact surface Tin plated Pin strip type (category) Socket enclosure - cable
Series (connectors) DFK-IPC Industrial goods Yes

This page is Printed-circuit board connector DFK-IPC, part number 1765667.
You can find the detail information about specifications and dimensions on part number 1765667.

Tech Support