Printed-circuit board connector DFK-PC 5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1716085
1716506
1716522
1716548
1716616
1716629
1716632
1727595
1727605
1727621
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Connection direction AWG (min.) AWG max. Cross section (max.)
(mm²)
Min. cross section
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods
-

7.59 €

30 75 Days 630-----------4--Soldering--TinThermoplasticPin enclosure - cable-

4.45 €

50 7 Days 1000[Other] mount2410100.2240.7426.2410148.952+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

8.89 €

30 7 Days 1000[Other] mount2410100.2448.9526.2410155.984+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

13.34 €

20 7 Days 1000[Other] mount2410100.2648.9526.2410171.226+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

5.35 €

40 7 Days 1000[Other] mount2410100.2248.9526.2410149.862+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

7.57 €

30 89 Days 1000[Other] mount2410100.2348.9526.2410157.483+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

9.79 €

20 47 Days 1000[Other] mount2410100.2448.9526.2410165.104+ ejector (short)Perpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes
-

4.51 €

50 75 Days 630-----------3--Soldering--TinThermoplasticSocket enclosure - cable-
-

6.02 €

40 7 Days 630-----------4--Soldering--TinThermoplasticSocket enclosure - cable-
-

9.03 €

30 75 Days 630-----------6--Soldering--TinThermoplasticSocket enclosure - cable-

Loading...

  1. 1

Basic information

Nominal current(A) 41 Contact spacing(mm) 7.62 Colour Green
Connectors wire-to-board Series (connectors) DFK-PC

Tech Support