Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0707167 |
0710112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Product size (width) (mm) | Total number of pins | Connector type | Pin strip type (category) | |
---|---|---|---|---|---|---|---|---|---|
5.56 € | 50 | 47 Days | - | 5 | 9 | - | Pin enclosure - cable | ||
8.18 € | 50 | 47 Days | [Straight] vertical vertical | - | 11 | Socket | Socket enclosure - PCB |
Loading...
Nominal current(A) | 12 | Nominal voltage(V) | 320 | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
Connection (components) | Soldering | Colour | Green | Connectors | wire-to-board |
Insulation material | Thermoplastic | Series (connectors) | DFK-MSTB |
Configure
Basic Attributes
Connection direction
Product size (width)(mm)
Total number of pins
Connector type
Pin strip type (category)
Filter by standard shipping days
Optional Attributes