• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Base strip DFK-MSTBVA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1899139
1899142
1899171
1899281
1899294
1899304
1899317
1899320
1899333
1899346
1899388
1899401
1899427
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Pins per row Product size (height)
(mm)
Product size (length)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods
-

2.01 €

100 7 Days -----5.082--Soldering---ThermoplasticSocket enclosure - PCB-
-

2.63 €

100 28 Days -----5.083--Soldering---ThermoplasticSocket enclosure - PCB-
-

4.48 €

50 28 Days -----5.086--Soldering---ThermoplasticSocket enclosure - PCB-

3.39 €

100 7 Days [Other] mount218.2012.00139.922+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes

4.01 €

50 7 Days [Other] mount318.2012.001453+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes
-

4.63 €

50 7 Days -----5.084--Soldering---ThermoplasticSocket enclosure - PCB-
-

5.24 €

50 7 Days -----5.085--Soldering---ThermoplasticSocket enclosure - PCB-

5.86 €

50 7 Days [Other] mount618.2012.00160.246+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes

6.48 €

50 28 Days [Other] mount718.2012.00165.327+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes
-

7.10 €

50 7 Days -----5.088--Soldering---ThermoplasticSocket enclosure - PCB-

9.57 €

50 28 Days [Other] mount-18.2012.00190.721+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes
-

10.80 €

50 28 Days -----5.0814--Soldering---ThermoplasticSocket enclosure - PCB-
-

12.04 €

50 7 Days -----5.0816--Soldering---ThermoplasticSocket enclosure - PCB-

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Contact spacing(mm) 5.08
Colour Green Connectors wire-to-board Series (connectors) DFK-MSTBVA

Tech Support