Base strip DFK-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1701469
1701537
1840557
1840560
1840573
1840586
1840599
1840609
1840612
1840625
1840638
1840654
1861154
1861167
1861170
1861183
1861196
1861206
1861219
1861251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG (min.) AWG max. Contact spacing
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods
-

5.56 €

40 28 Days 761000------------3--Soldering--TinThermoplasticSocket enclosure - PCB-

4.67 €

40 7 Days 761000[Other] mount--10.16--218.2012.00-1452+ ejector (short)Perpendicular (to the PCB)PrintPlugSilver platedTin plated-Pin enclosure - cableYes

3.03 €

100 7 Days 20630[Other] mount24107.6240.2232.0030.507.00136.862+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

4.55 €

50 7 Days 20630[Other] mount24107.6240.2332.0030.507.00144.483+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

6.06 €

50 7 Days 20630[Other] mount24107.6240.2432.0030.507.00152.104+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

7.58 €

50 7 Days 20630[Other] mount24107.6240.2532.0030.507.00159.725+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

9.10 €

50 7 Days 20630[Other] mount24107.6240.2632.0030.507.00167.346+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

10.61 €

50 7 Days 20630[Other] mount24107.6240.2732.0030.507.00174.967+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

12.13 €

50 7 Days 20630[Other] mount24107.6240.2832.0030.507.00182.588+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

13.64 €

50 7 Days 20630[Other] mount24107.6240.2932.0030.507.00190.209+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

15.16 €

50 7 Days 20630[Other] mount24107.6240.21032.0030.507.00197.8210+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

18.19 €

50 7 Days 20630[Other] mount24107.6240.21232.0030.507.001113.0612+ screw lockPerpendicular (to the PCB)PlugPlugTin platedTin plated-Pin enclosure - cableYes

3.77 €

50 7 Days 15400[Other] mount24107.6240.2230.4614.30-137.352+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

4.66 €

50 7 Days 15400[Other] mount24107.6240.2337.3514.30-138.083+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

5.55 €

50 7 Days 15400[Other] mount24107.6240.2437.3514.30-145.704+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

6.43 €

50 7 Days 15400[Other] mount24107.6240.2537.3514.30-153.325+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

7.32 €

50 7 Days 15400[Other] mount24107.6240.2637.3514.30-160.946+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

8.21 €

50 40 Days 15400[Other] mount24107.6240.2737.3514.30-168.567+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

9.10 €

50 7 Days 15400[Other] mount24107.6240.2837.3514.30-176.188+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

12.65 €

50 40 Days 15400[Other] mount24107.6240.21237.3514.30-1106.6612+ screw lockPerpendicular (to the PCB)Solder tagPlugTin platedTin plated-Pin enclosure - cableYes

Loading...

  1. 1

Basic information

Colour Green Connectors wire-to-board Series (connectors) DFK-PC

Tech Support