Coupling PPC 1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213386
3213399
3213409
3213412
3213425
3213438
3213441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.72 €

150 7 Days

2.21 €

100 7 Days

2.70 €

100 7 Days

3.19 €

100 18 Days

3.68 €

50 7 Days

4.18 €

50 18 Days

4.67 €

50 18 Days

Loading...

  1. 1

Basic information

Nominal current(A) 17.5 Nominal voltage(V) 17.5 Max. cross section (flexible)(mm²) 1.5
Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Product size (width)(mm) 3.5

Tech Support