Manufacturer part number: 3213360
Brand: PHOENIX CONTACT
Price: 0.77 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213360
Nominal current(A) | 17.5 | Nominal voltage(V) | 17.5 | Max. cross section (flexible)(mm²) | 1.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Product size (width)(mm) | 3.5 |
This page is Coupling PPC 1.5 / S / 1-L, part number 3213360.
You can find the detail information about specifications and dimensions on part number 3213360.
Part Number |
---|
3213357 |
3213373 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
0.77 € | 250 | 18 Days | ||
0.77 € | 250 | 7 Days |