D-SUB bus connector SUBCON-PLUS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2744089
2744267
2761826
2761839
2761871
2799490
2904467
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG (min.) AWG max. Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Operating current
(A)
Operating voltage
(V)
No. of rows Nominal voltage (details)
(V)
Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Connectors Sensor/actuator wiring type (category) Type (misc.)

51.17 €

4 68 Days 0.1050[Straight] straight----0.14 (max.)------Screw terminalD-SUB socketCustomisableBus connectorSocket-Sensor/actuator data cable-

51.17 €

4 68 Days 1-[Straight] straight26166 mm - 10180-+75-20160 V AC/DC260 V AC/DCScrews---SocketD-SUB socket-Socket

51.17 €

4 7 Days 1-[Straight] straight26166 mm - 10180-+75-20160 V AC/DC260 V AC/DCScrews---PlugD-SUB plug-Pin

51.17 €

4 33 Days 1-[Straight] straight26166 mm - 10180-+75-20160 V AC/DC260 V AC/DCScrews---PlugD-SUB plug-Pin

51.17 €

4 47 Days 0.1050[Straight] straight----0.14 (max.)------Screw terminalD-SUB socketCustomisableBus connectorSocket-Sensor/actuator data cable-

51.17 €

4 7 Days 1-[Straight] straight26166 mm - 10180-+75-20160 V AC/DC260 V AC/DCScrews---SocketD-SUB socket-Socket
-

54.17 €

3 7 Days ------180-----2-Screws---PlugD-SUB plug--

Loading...

  1. 1

Basic information

Total number of pins 9

Tech Support