Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2310808
Connection angle(°) | 35 | No. of rows | 2 | Total number of pins | 9 |
---|---|---|---|---|---|
Connection (components) | Screws | Connector type | Plug | Connectors | D-SUB plug |
This page is D-SUB bus connector SUBCON-PLUS-MODBUS, part number 2310808.
You can find the detail information about specifications and dimensions on part number 2310808.