D-SUB bus connector SUBCON-PLUS-PROFIB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2708232
2708245
2744348
2744377
2744380
2902317
2902318
2902319
2902320
2902321
2902728
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction AWG (min.) AWG max. Cable diameter
(mm)
Connector cross section
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Operating current
(A)
Operating voltage
(V)
Total number of pins Thread type connection side Coding Connection (components) Colour Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Sensor/actuator cable features Type (misc.)

46.57 €

4 46 Days 0.105Screwsright angle26167.6 mm - 8.40.14 - 1+75-20160 V AC/DC9--Screw terminal-D-SUB plugCustomisableBus connectorPlug-90° without programming interface

56.29 €

3 36 Days 0.105Screwsright angle26167.6 mm - 8.40.14 - 1+75-20160 V AC/DC9--Screw terminal-D-SUB plugCustomisableBus connectorPlug-90° with programming interface

48.11 €

4 7 Days 0.105[Other] Spring-28207.2 - 8.40.12 - 0.5+70-20160 V AC/DC9--Spring-loaded terminal-D-SUB plugCustomisableBus connectorPlug-90° ohne Programmed interface

48.40 €

4 7 Days 0.105[Other] Spring[Straight] straight28207.2 - 8.40.12 - 0.5+70-20160 V AC/DC9--Screw terminal-D-SUB plugCustomisableBus connectorPlug-180° without programming interface

47.88 €

4 40 Days 0.105Screws[Straight] straight26167.6 mm - 8.40.14 - 1+75-20160 V AC/DC9--Screw terminal-D-SUB plugCustomisableBus connectorPlug-180° without programming interface

63.82 €

3 7 Days ---[Straight] straight----+80-30--5M12B-BlackD-SUB socketM12 plug, straightSensor connectorAdapter+ programmer interface-

51.17 €

4 7 Days ---[Straight] straight----+80-30--5M12B-BlackD-SUB plugM12 plug, straightSensor connectorAdapter--

64.71 €

3 7 Days ---right angle----+80-30--5M12B-BlackD-SUB socketM12 plug, straightSensor connectorAdapter+ programmer interface-

51.40 €

3 7 Days ---right angle----+80-30--5M12B-BlackD-SUB plugM12 plug, straightSensor connectorAdapter--

51.40 €

3 7 Days ---[Straight] straight----+80-30--5M12B-BlackD-SUB plugM12 plug, straightSensor connectorAdapter--
-

63.82 €

3 61 Days ---[Straight] straight----+80-30--5M12B-BlackD-SUB plugM12 plug, straightSensor connectorAdapter--

Loading...

  1. 1

Basic information

Sensor/actuator wiring type (category) Sensor/actuator data cable

Tech Support