Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0801670 |
0801671 |
0801715 |
0801716 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | Max. temperature (°C) | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|
32.15 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 29.5 | 19.5 | +125 | Black | NBR | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 53 | 39 | +125 | Black | NBR | |
26.77 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 29.5 | 19.5 | +80 | Grey | SEBS | |
47.68 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 29.5 | 19.5 | +80 | Grey | SEBS |
Loading...
Product size (height)(mm) | 17 | Min. temperature(°C) | -40 | IP rating | IP54 |
---|---|---|---|---|---|
Accessory type (casings) | Filler |