Cable gland INESR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415195

Part Number
1415195
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.94 €

3 7 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 28 Clamp diameter(mm) 16 Thread length(mm) 8
Spanner size(mm) 46 Max. temperature(°C) +100 Min. temperature(°C) -40
IP rating IP68 Colour Silver Accessory type (casings) Cable gland
Material Metal Thread type M40

This page is Cable gland INESR, part number 1415195.
You can find the detail information about specifications and dimensions on part number 1415195.

Tech Support