Cable gland-G-ESSWU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411088
1411092
1411094
1411097
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Spanner size
(mm)
Thread type

33.00 €

10 7 Days 15.99.5024M20

58.29 €

10 7 Days 26.218.2037.5M25

80.89 €

5 7 Days 33.923.7046M32

151.75 €

2 47 Days 40.427.9055M40

Loading...

  1. 1

Basic information

Thread length(mm) 15 Max. temperature(°C) +130 Min. temperature(°C) -60
IP rating IP66 Colour Silver Accessory type (casings) Cable gland
Material Metal

Tech Support