Cable gland-G-INESR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415192
1415193
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Thread type

29.46 €

10 7 Days 136624M20

36.96 €

5 7 Days 179729M25

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -40 IP rating IP68
Colour Silver Accessory type (casings) Cable gland Material Metal

Tech Support