Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1411187 |
1411188 |
1411189 |
1411190 |
1411200 |
1411201 |
1411202 |
1411204 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Thread length (mm) | Spanner size (mm) | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|
10.98 € | 20 | 7 Days | 6.5 | 4 | 6 | 14 | M12 | |||
9.37 € | 20 | 7 Days | 9 | 5 | 5 | 17 | M16 | |||
9.44 € | 20 | 7 Days | 13 | 9 | 6 | 22 | M20 | |||
12.99 € | 15 | 7 Days | 16 | 11 | 7 | 27 | M25 | |||
17.37 € | 15 | 7 Days | 18 | 13 | 7.2 | 30 | PG21 | |||
27.09 € | 10 | 7 Days | 25 | 18 | 8 | 40 | PG29 | |||
48.21 € | 5 | 7 Days | 32 | 22 | 9 | 50 | PG36 | |||
94.99 € | 2 | 7 Days | 44 | 34 | 14 | 64 | PG48 |
Loading...
Max. temperature(°C) | +100 | Min. temperature(°C) | -40 | IP rating | IP68 |
---|---|---|---|---|---|
Colour | Silver | Accessory type (casings) | Cable gland | Material | Metal |
Configure
Basic Attributes
Terminal diameter (max.)(mm)
Clamp diameter(mm)
Thread length(mm)
Spanner size(mm)
Thread type
Filter by standard shipping days
Optional Attributes