Screwed cable gland M63-L68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415122
1415147
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Colour Material

62.94 €

3 33 Days 18Black-bluePlastic

125.66 €

2 33 Days 15SilverMetal

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 48 Clamp diameter(mm) 34 Spanner size(mm) 68
Max. temperature(°C) +75 Min. temperature(°C) -40 IP rating IP66
Accessory type (casings) Cable gland Thread type M63

Tech Support