Screwed cable gland PG36-M68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424492
1424502
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

5.48 €

35 7 Days Light grey

5.48 €

35 7 Days Black

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 32 Clamp diameter(mm) 22 Thread length(mm) 13
Spanner size(mm) 53 Max. temperature(°C) +100 Min. temperature(°C) -20
IP rating IP68 Accessory type (casings) Cable gland Material Plastic
Thread type PG36

Tech Support