Bridge insert EB 1 / 3 / 5 / 7-8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3072340

Part Number
3072340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.74 €

50 7 Days

Loading...

  1. 1

Basic information

Number of pins 4 Product size (length)(mm) 24 Product size (width)(mm) 55.40
Colour Grey

This page is Bridge insert EB 1 / 3 / 5 / 7-8, part number 3072340.
You can find the detail information about specifications and dimensions on part number 3072340.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360