• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bridge insert EB 1 / 3 / 5-8

Bridge insert EB 1 / 3 / 5-8

Product Details:

Manufacturer part number: 3072341

Brand: PHOENIX CONTACT

Price: 3.44

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3072341

Part Number
3072341
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.44 €

60 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 24 Product size (width)(mm) 39 Colour Grey

This page is Bridge insert EB 1 / 3 / 5-8, part number 3072341.
You can find the detail information about specifications and dimensions on part number 3072341.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360