Jumper FBS 10-4【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3030158
3030160
3030353
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Compatible with (details) Colour Type (misc.)

6.28 €

1 Available 3 Days 10ST 1.5-Jumper
-

46.60 €

10 Pieces Per Package

1 pack Available 7 Days 10-GreyCross connection
-

80.60 €

10 Pieces Per Package

1 pack Available 7 Days 20-BlueCross connection

Loading...

  1. 1

Basic information

Nominal current (details)(A) 17.5

Tech Support