Jumper FBS 5-4【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3030146

Part Number
3030146
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.21 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Nominal current (details)(A) 17.5 Number of pins 5 Colour Blue
Type (misc.) Cross connection

This page is Jumper FBS 5-4, part number 3030146.
You can find the detail information about specifications and dimensions on part number 3030146.

Tech Support