Jumper FBSL 3-8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3030325

Part Number
3030325
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.21 €

160 7 Days

Loading...

  1. 1

Basic information

Number of pins 3 Product size (width)(mm) 22.90 Colour Red
Material Copper

This page is Jumper FBSL 3-8, part number 3030325.
You can find the detail information about specifications and dimensions on part number 3030325.

Tech Support