Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000706 |
3000707 |
3000708 |
3032114 |
3032127 |
3032211 |
3032224 |
3038930 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (details) (A) | Accessory type (serial terminals) | Colour | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
18.93 € | 10 | 7 Days | 17.5 | - | Red | Cross connection | - | ||||
18.93 € | 10 | 7 Days | 17.5 | - | Grey | Cross connection | - | ||||
18.93 € | 10 | 7 Days | 17.5 | - | Blue | Cross connection | - | ||||
151.25 € | 10 Pieces Per Package | 1 pack | 8 Days | - | - | Blue | - | Yes | |||
162.45 € | 10 Pieces Per Package | 1 pack | 8 Days | - | - | Grey | - | Yes | |||
179.27 € | 10 Pieces Per Package | 1 pack | 8 Days | - | - | Blue | - | Yes | |||
179.27 € | 10 Pieces Per Package | 1 pack | 7 Days | - | Jumper | Red | - | Yes | |||
18.93 € | 10 | 72 Days | - | - | Red | - | Yes |
Loading...
Number of pins | 50 |
---|
Configure
Basic Attributes
Nominal current (details)(A)
Accessory type (serial terminals)
Colour
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes