Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0201333 |
0203250 |
0203263 |
0203276 |
0203454 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (details) (A) | Number of pins | Compatible with (details) | Accessory type (serial terminals) | |
---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | Max 150 | 2 | UIK 35 2-pin | - | |
7.35 € | 1 | Available | 3 Days | Max 41 | 10 | UK 5 N/UK 5-TWIN/UKK 5/PIK 4/ZIK 2.5/ZFKI 4/DIK 1.5/DIKD 1.5/DOK 1.5/VIOK 1.5 | - | |
9.99 € | 1 | Available | 3 Days | Max 57 | 10 | UK 6 N | Identifier strip | |
13.75 € | 1 | Available | 3 Days | Max 76 | 10 | UK 10 N | - | |
15.87 € | 1 | Available | 3 Days | Max 101 | 10 | UIK 16/UK 10/DREHSI | - |
Loading...
Configure
Basic Attributes
Nominal current (details)(A)
Number of pins
Compatible with (details)
Accessory type (serial terminals)
Filter by standard shipping days
Optional Attributes