Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0801619 |
0801621 |
0801624 |
0801626 |
0801629 |
0801631 |
0801634 |
0801637 |
0801638 |
0801639 |
0801640 |
0801643 |
0801644 |
0801648 |
0801650 |
0801653 |
0801654 |
0801656 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | |
---|---|---|---|---|---|---|---|
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 14 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 16 | 15 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 17 | 16 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 18 | 17 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 19 | 18 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 20 | 19 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 10 Days | 21 | 20 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 22 | 21 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 23 | 22 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 24 | 23 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 25 | 24 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 26 | 25 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 27 | 26 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 29 | 28 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 30 | 29 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 31 | 30 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 32 | 31 | |
52.03 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 33 | 32 |
Loading...
Product size (height)(mm) | 17 | Product size (length)(mm) | 53 | Product size (width)(mm) | 39 |
---|---|---|---|---|---|
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Colour | Black |
IP rating | IP54 | Accessory type (casings) | Cable sleeve | Material | NBR |
Configure