Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0801687 |
0801688 |
0801689 |
0801690 |
0801691 |
0801692 |
0801693 |
0801695 |
0801696 |
0801699 |
0801700 |
0801701 |
0801702 |
0801706 |
0801707 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | |
---|---|---|---|---|---|---|
4.15 € | 10 | 7 Days | 15 | 14 | ||
4.15 € | 10 | 7 Days | 16 | 15 | ||
4.15 € | 10 | 7 Days | 17 | 16 | ||
4.15 € | 10 | 7 Days | 18 | 17 | ||
4.15 € | 10 | 7 Days | 19 | 18 | ||
4.15 € | 10 | 7 Days | 20 | 19 | ||
4.15 € | 10 | 7 Days | 21 | 20 | ||
4.15 € | 10 | 7 Days | 22 | 21 | ||
4.15 € | 10 | 7 Days | 23 | 22 | ||
4.15 € | 10 | 7 Days | 26 | 25 | ||
4.15 € | 10 | 7 Days | 27 | 26 | ||
4.15 € | 10 | 7 Days | 28 | 27 | ||
4.15 € | 10 | 7 Days | 29 | 28 | ||
4.15 € | 10 | 22 Days | 32 | 31 | ||
4.15 € | 10 | 7 Days | 33 | 32 |
Loading...
Product size (height)(mm) | 17 | Product size (length)(mm) | 53 | Product size (width)(mm) | 39 |
---|---|---|---|---|---|
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Colour | Grey |
IP rating | IP54 | Accessory type (casings) | Cable sleeve | Material | SEBS |