• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cable grommet for CES SRC【10 Pieces Per Package】

Cable grommet for CES SRC
  • Volume Discount

Product Details:

Manufacturer part number: 0801718

Brand: PHOENIX CONTACT

Price: 65.03

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801718

Part Number
0801718
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.03 €

10 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 17 Product size (length)(mm) 29.5 Product size (width)(mm) 19.5
Terminal diameter (max.)(mm) 11 Clamp diameter(mm) 2 Max. temperature(°C) +125
Min. temperature(°C) -40 Colour Black IP rating IP54
Accessory type (casings) Cable sleeve Material NBR

This page is Cable grommet for CES SRC, part number 0801718.
You can find the detail information about specifications and dimensions on part number 0801718.

Tech Support