Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | Max. temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 14 | 13 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 13 | 12 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 11 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 11 | 10 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 9 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 9 | 8 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 7 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 7 | 6 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 5 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 4 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 3 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 2 | +125 | |
- | 32.15 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 1 | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 4 | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 5 | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 2 | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 3 | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | - | - | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | - | - | +125 | |
- | 42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | - | - | +125 | |
3.66 € | 50 | 22 Days | - | - | +125 | ||||
3.66 € | 50 | 7 Days | - | - | +125 | ||||
3.66 € | 50 | 7 Days | 7 | 6 | +125 | ||||
3.66 € | 50 | 7 Days | 8 | 7 | +125 | ||||
3.66 € | 50 | 7 Days | 5 | 4 | +125 | ||||
3.66 € | 50 | 70 Days | 6 | 5 | +125 | ||||
3.66 € | 50 | 7 Days | 3 | 2 | +120 | ||||
3.66 € | 50 | 7 Days | 4 | 3 | +125 | ||||
3.66 € | 50 | 19 Days | 9 | 8 | +125 | ||||
2.72 € | 70 | 7 Days | 15 | 14 | +125 | ||||
2.72 € | 70 | 7 Days | 16 | 15 | +125 | ||||
2.72 € | 70 | 19 Days | 17 | 16 | +125 |
Loading...
Product size (height)(mm) | 17 | Product size (length)(mm) | 29.5 | Product size (width)(mm) | 19.5 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Colour | Black | IP rating | IP54 |
Accessory type (casings) | Cable sleeve | Material | NBR |
Configure
Basic Attributes
Terminal diameter (max.)(mm)
Clamp diameter(mm)
Max. temperature(°C)
Filter by standard shipping days
Optional Attributes