Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Terminal diameter (max.) (mm) | Clamp diameter (mm) | |
---|---|---|---|---|---|---|---|---|
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 1 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 3 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 5 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 7 | 6 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 8 | 7 | |
- | 25.55 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 9 | 8 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 9 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 11 | 10 | |
- | 25.55 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 11 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 13 | 12 | |
- | 26.77 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 14 | 13 | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 4 | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 5 | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 2 | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 3 | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | - | - | |
- | 36.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | - | - | |
3.19 € | 60 | 22 Days | - | - | ||||
3.19 € | 60 | 22 Days | - | - | ||||
3.19 € | 60 | 7 Days | 6.7 | 6.40 | ||||
3.19 € | 60 | 7 Days | 7.7 | 7.40 | ||||
3.19 € | 60 | 7 Days | 4.7 | 4.40 | ||||
3.19 € | 60 | 7 Days | 5.7 | 5.40 | ||||
3.19 € | 60 | 7 Days | 2.7 | 2.40 | ||||
3.19 € | 60 | 7 Days | 3.7 | 3.40 | ||||
3.19 € | 60 | 7 Days | 8.7 | 8.40 | ||||
2.20 € | 90 | 7 Days | 14.20 | 13.90 | ||||
2.20 € | 90 | 7 Days | 15.20 | 14.90 | ||||
2.20 € | 90 | 7 Days | 16.20 | 15.90 |
Loading...
Product size (height)(mm) | 17 | Product size (length)(mm) | 29.5 | Product size (width)(mm) | 19.5 |
---|---|---|---|---|---|
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Colour | Grey |
IP rating | IP54 | Accessory type (casings) | Cable sleeve | Material | SEBS |
Configure
Basic Attributes
Terminal diameter (max.)(mm)
Clamp diameter(mm)
Filter by standard shipping days
Optional Attributes