• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cable organiser WT-BASE LS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240706
3240707
3240708
3240709
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Max. temperature
(°C)
Cable tie width (max.)
(mm)
Colour

0.11 €

1700 7 Days 1919+654Ecru

0.11 €

1700 7 Days 1919+604Black

0.20 €

900 7 Days 2727+606Ecru

0.20 €

900 7 Days 2727+606Black

Loading...

  1. 1

Basic information

Content(pc(s)) 100 Min. temperature(°C) -40 Cable bracket features 4x thread
Cable bracket type (category) Cable mount Material PA Halogen-free Yes
Fastening method Self-adhesive

Tech Support