Manufacturer part number: 3240710
Brand: PHOENIX CONTACT
Price: 0.08 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240710
Content(pc(s)) | 100 | Product size (length)(mm) | 20 | Product size (width)(mm) | 13 |
---|---|---|---|---|---|
Max. temperature(°C) | +65 | Min. temperature(°C) | -10 | Cable tie width (max.)(mm) | 9.50 |
Cable bracket features | + fir tree | Colour | Black | Cable bracket type (category) | Cable mount |
Material | PA | Halogen-free | Yes |
This page is Cable organiser WT-BASE P, part number 3240710.
You can find the detail information about specifications and dimensions on part number 3240710.