Connector-EVO Set Series B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407712
1408793
1411489
1411492
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Connection (components) Connector features Type (misc.) Type Case material

65.74 €

3 7 Days -Pull springCable input (straight)Connector set with push-in connection-Plastic

75.72 €

3 7 Days -Plug & ClipCable input (lateral, straight)Connector set with push-in connection-Plastic

102.22 €

2 7 Days Push-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B16B16Aluminium, die cast

114.58 €

2 7 Days Push-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B16B16Aluminium, die cast

Loading...

  1. 1

Basic information

Content(Set) 1 Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14
Colour Black Total number of pins 16 + PE Connector type (category) Connector set
Series HC-EVO-B16 Thread size M25 IP rating IP66
Leading contact (PE) Yes

Tech Support