Connector-EVO Set Series B6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407710
1411487
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)
Connection Connection (components) Connector features Type (misc.) Case material

46.09 €

4 7 Days +125-40-Pull springCable exit (angled)-Plastic

72.44 €

3 7 Days --Push-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B6Aluminium, die cast

Loading...

  1. 1

Basic information

Content(Set) 1 Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14
Colour Black Total number of pins 6 + PE Connector type (category) Connector set
Series HC-EVO-B06 Thread size M20 Type B6
IP rating IP66 Leading contact (PE) Yes

Tech Support