Manufacturer part number: 1411356
Brand: PHOENIX CONTACT
Price: 58.92 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411356
Content(Set) | 1 | Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.5 |
---|---|---|---|---|---|
Colour | Black | Total number of pins | 10 + PE | Connection (components) | Screws |
Connector type (category) | Connector set | Connector features | Cable exit (angled) | Type (misc.) | Set with sleeve housing, connector housing, screw, pin contact insert and socket contact insert |
Series | HC-EVO-A10 | Thread size | M20 | Case material | Plastic |
IP rating | IP66 | Leading contact (PE) | Yes |
This page is Connector-EVO Set Series D15, part number 1411356.
You can find the detail information about specifications and dimensions on part number 1411356.