Configure
  • Product size (height)(mm)
  • Product size (length)(m)
  • Compatible with (details)
  • Accessory type (connectors)
  • Colour
  • Material
  • Est. shipping days
    • All
    • Within 7 working days

End cover D-PT 10

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related

    Product size (height)

    (mm)

    Product size (length)

    (m)

    Compatible with (details)

    Accessory type (connectors)

    Colour

    Material

    Minimum order quantity
    -
    88.90
    -
    Top cover
    Grey
    PA
    250 pieces
    42.6
    67.7
    PT 10
    -
    -
    -
    350 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.84 €
    ( 1.00 € )
    7 working days
    0.58 €
    ( 0.69 € )
    7 working days