End Holder For G Or Top-hat Rail E / UK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1201413

Part Number
1201413
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.19 €

200 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 50 Product size (length)(m) 55.5 Product size (width)(mm) 10
Compatible with (details) End supprt for two/three level terminal blocks Colour Grey Material Plastic

This page is End Holder For G Or Top-hat Rail E / UK, part number 1201413.
You can find the detail information about specifications and dimensions on part number 1201413.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360