End-BRACKET CLIPFIX 35【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0802723

Part Number
0802723
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 9.50 Accessory type (serial terminals) End piece Colour White
Industrial goods Yes

This page is End-BRACKET CLIPFIX 35, part number 0802723.
You can find the detail information about specifications and dimensions on part number 0802723.

Tech Support