G-profile-mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1201002
1201015
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Type (misc.)

26.44 €

10 7 Days 32perforated

22.02 €

10 7 Days 35Not perforated

Loading...

  1. 1

Basic information

Product size (height)(mm) 15 Compatible with (details) Mounting rail assembly Material (details) Steel

Tech Support