Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1206421 |
1206434 |
801762 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accessory type (serial terminals) | Material (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
9.65 € | 25 | 7 Days | - | Galvanised steel | perforated | |||
9.01 € | 25 | 7 Days | - | Galvanised steel | Not perforated | |||
- | - | 10 | Quote | UniCard terminal identifier | Copper | Not perforated |
Loading...
Product size (width)(mm) | 35 | Product size (height)(mm) | 7.5 | Compatible with (details) | Mounting rail assembly |
---|