Hutprofile-support rail NS 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1204096
1401682
1401695
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Colour Compatible with (details) Enclosure accessory type (category) Type (misc.) Industrial goods

10.61 €

20 7 Days 2000Silver-RailperforatedYes

10.19 €

20 7 Days --Mounting rail assembly-perforated-

8.93 €

30 7 Days --Mounting rail assembly-Not perforated-

Loading...

  1. 1

Basic information

Product size (width)(mm) 15 Product size (height)(mm) 5.5 Material (details) Steel

Tech Support