Screw plug PROT-M12 (1503302)

Screw plug PROT-M12 1503302

Click on this image to zoom in.

Click on this image to zoom in.

  • Screw plug PROT-M12 1503302
  • Screw plug PROT-M12 1503302
  • Screw plug PROT-M12 1503302

Product Details:

Manufacturer part number: 1503302

Brand: PHOENIX CONTACT

Price: 5.16

Delivery time: 7 Days


Technical Data:

Connector type: Screw


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1503302

Part Number
1503302
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type

5.16 €

40 7 Days Screw

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector Thread type connection side M12
IP rating IP67 Industrial goods Yes

This page is Screw plug PROT-M12, part number 1503302.
You can find the detail information about specifications and dimensions on part number 1503302.

Variation of this product

Part Number
1555538
1680539
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type

10.56 €

20 7 Days Protective cap

1.19 €

155 7 Days Screw

Tech Support